这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

BenchVue 电源控制和自动化应用软件下载

BenchVue 应用软件能够连接 700 多种是德科技仪器,且这一数字仍在不断增长。查看目前支持的所有是德科技仪器。

  • Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
  • Use the Download button below to install only the application software without pre-requisites or other packages.
     

System Requirements 

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

Mobile devices: (for companion BenchVue Mobile app)

Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later
 

发布日期 版本 版本说明
2019-03-14 2019 Added support for N6791A, N6792A, E36231A, E36232A, E36233A and E36234A