Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Keysight i3070 09.01p Software Release

Keysight Technologies is pleased to introduce the 09.01p software release for existing i3070 series of in-circuit testers.

This release can be installed on testheads and test development stations with Windows 7 (32-bit and 64-bit) operating system. Some of the highlights include:

  • New syntax for arbitrary waveform generator (ARB), supporting duty cycle and phase offset.
  • Improved ease of use for DataLog Converter (DLC), supporting batch file execution, customizable output file extension, password protected configurations and more.
  • Updated NISTCAL hardware support for Keysight's digital multimeter 34461A and frequency counter model 53220A.
  • New SafeGuard file for low voltage CMOS device families such LV, LVC, ALVC and AVC.

 

Please refer to the Release Notes for details.
 

Предыдущие версии не найдены