What are you looking for?
Keysight i3070 09.01p Software Release
Keysight Technologies is pleased to introduce the 09.01p software release for existing i3070 series of in-circuit testers.
This release can be installed on testheads and test development stations with Windows 7 (32-bit and 64-bit) operating system. Some of the highlights include:
- New syntax for arbitrary waveform generator (ARB), supporting duty cycle and phase offset.
- Improved ease of use for DataLog Converter (DLC), supporting batch file execution, customizable output file extension, password protected configurations and more.
- Updated NISTCAL hardware support for Keysight's digital multimeter 34461A and frequency counter model 53220A.
- New SafeGuard file for low voltage CMOS device families such LV, LVC, ALVC and AVC.
Please refer to the Release Notes for details.
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2016-12-02 | 09.01p | Keysight i3070 Software Release Version 09.01p |
Data de lançamento | Versão |
---|---|
2016-12-02 | 09.01p |
Version Description |
---|
Keysight i3070 Software Release Version 09.01p |
Como Baixar
- Click the Download button
- Save file to a folder in C: drive of PC
Como Instalar
1. Perform a system backup before applying software update
2. Close all running applications
3. Unzip content to a local folder in C: drive
4. Navigate to subfolder named "W7", double click setup.exe to start the installation
5. Follow the on-screen instructions to proceed
6. To validate software installation:
a. On the Start menu, select Programs > Agilent ICT > Korn Shell
b. In the Korn Shell window, type version and press Enter
c. The displayed software version should be: Keysight i3070 09.01p 1116 WN
Licenciamento
- Requires a License
Installs on: PC
Sistema Operacional
- Windows 7
Pré-requisitos
Operating System: Windows 7 Professional with Service Pack 1
Disk Space: 10GB recommended, C: drive
Language Setting: English (United States)
Instrumentos Compatíveis
- Keysight i3070 In-Circuit Systems