Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

PathWave Test Automation

PathWave Test Automation provides powerful, flexible and extensible test sequencing and test plan creation with additional capabilities that optimize your test software development and overall performance. A modern Microsoft .NET-based application that can be used stand-alone or in combination with higher-level test executive software environments. Leveraging C# and the power of Microsoft Visual Studio. Not just another programming language, it’s a platform upon which you can build your test solutions, maximizing your team’s productivity by using your existing software development tools and infrastructure.

  • Improved workflow for software developers using OpenTAP as it now exists as a NuGet package. This means that solutions using the OpenTAP NuGet package  can now be opened, compiled and executed by new developers without the need for pre-installing OpenTAP as that is all being taken care of by NuGet.
  • Published a docker image for OpenTAP (Linux version) 
  • See Release Notes for other features, improvements, and bug fixes
Дата выпуска Версия Описание версии

Имеется бесплатная демо-версия

2019-08-17 9.2.2 Nuget Packages added

Как загрузить

  1. Click the Download button.
  2. Save or Run the installer.

Как установить

  • Enterprise Edition
    1. Double-Click the .exe file
  • Community Edition
    1. Install OpenTAP: http://www.opentap.io/download.html
    2. From the Command Line:
    • cd %TAP_PATH%
    • tap package install “TestAutomationCommunityEdition” -y
       

Лицензии

Сопроводительная документация

Загрузить

Устанавливается на:

PC

Операционная система

  • Windows 8
  • Windows 7
  • Windows 10

Предварительные условия

  • Информация недоступна

Ссылки, относящиеся к этой теме