Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Linux Engine Software for SystemVue

Beginning with SystemVue 2013.08, SystemVue now supports distributed simulation of parameter sweeps for Data Flow Analysis. For distributed simulation using the Platform LSF grid manager, users must install the Linux-based SystemVue Engine on each respective Linux LSF cluster machine. SystemVue 8-pack license (W1712) allows SystemVue simulations (and supported add-on libraries) to be processed in parallel on up to eight concurrent Linux systems.