这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Automated NFC Test Software

发布日期 版本 版本说明
2019-05-31 01.10 Lets you perform automated NFC physical layer testing with fast throughput.

如何下载

  • Click the download button and save the file to a temporary directory on your PC.

如何安装

  • This software can be installed on a PC (running Windows 7) that is remotely connected to the required equipment.
  • To install the software on a PC:
    1. Click the download link to save the file to the PC.
    2. Execute the file on the PC, and follow the on-screen instructions.
       

颁发许可证

  • 不要求具有许可证

支持文档

下载

安装于:

PC

操作系统

  • Windows 7 64-bit

前提条件

  • Keysight I/O Libraries Suite version 17.2 or greater.

支持的仪器

  • InfiniiVision 3000T X-Series oscilloscopes with the D3000NFCA license, InfiniiVision 4000 X-Series oscilloscopes with the D4000NFCA license, M924xA Series oscilloscopes with the M9240NFCB license