Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2022-02-20 1.0.110.1 Updated to support M9025A.
Release Date Version
2022-02-20 1.0.110.1
Version Description
Updated to support M9025A.

How to Download

  1. Click the Download button
  2. Select Run or Save

How to Install

  • Run the installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7 64-bit
  • Windows 8.1 Update 1 64-bit
  • Windows 10 64-bit

Supported Instruments

  • M9022A, M9023A, M9024A, M9025A

How to Download

  1. Click the Download button
  2. Select Run or Save

How to Install

  • Run the installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7 64-bit
  • Windows 8.1 Update 1 64-bit
  • Windows 10 64-bit

Supported Instruments

  • M9022A, M9023A, M9024A

Features:

  • Supports Gen3 speed PCIe communications between a PC and Chassis
  • Many possible PCIe Cable topographies are supported including star and cascade with multiple chassis of different types
  • In star topography, supports Gen3 x16 lane communication between each chassis and the PC
  • Supports PXIe communication to AXIe Chassis
     

How to Download

  1. Click the Download button
  2. Select Run or Save

How to Install

  • Run the installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7 64-bit
  • Windows 8.1 Update 1 64-bit
  • Windows 10 64-bit

Supported Instruments

  • M9022A, M9023A, M9024A
SHOW MORE