您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

M902x PXIe System Module Driver

發佈日期 版本 版本說明
2016-05-17 1.0.68.1 Initial release

Features:

  • Supports Gen3 speed PCIe communications between a PC and Chassis
  • Many possible PCIe Cable topographies are supported including star and cascade with multiple chassis of different types
  • In star topography, supports Gen3 x16 lane communication between each chassis and the PC
  • Supports PXIe communication to AXIe Chassis
     
下載

安裝於:

PC

作業系統

  • Windows 7 64-bit
  • Windows 8.1 Update 1 64-bit
  • Windows 10 64-bit

必備檔案

支援的儀器

  • M9022A, M9023A, M9024A