这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

M902x PXIe System Module Driver

发布日期 版本 版本说明
2016-05-17 1.0.68.1 Initial release

Features:

  • Supports Gen3 speed PCIe communications between a PC and Chassis
  • Many possible PCIe Cable topographies are supported including star and cascade with multiple chassis of different types
  • In star topography, supports Gen3 x16 lane communication between each chassis and the PC
  • Supports PXIe communication to AXIe Chassis
     

如何下载

  1. Click the Download button
  2. Select Run or Save

如何安装

  • Run the installer

颁发许可证

  • 不要求具有许可证

支持文档

下载

安装于:

PC

操作系统

  • Windows 7 64-bit
  • Windows 8.1 Update 1 64-bit
  • Windows 10 64-bit

前提条件

支持的仪器

  • M9022A, M9023A, M9024A