这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

x1149 Boundary Scan Analyzer Software Patch 1.4.1.0

The x1149 Boundary Scan Analyzer software patch 1.4.1.0 has optimized its codes to speed up the loading of your large x1149 projects, reduces engineering test development efforts by allowing exporting and importing of project and test settings, improved engineering confidence by being able to take a snapshot of the x1149 project and compare it against current versions to understand if there are any changes made. The x1149 software is now able to output datalog files in i3070 datalog format in order to fit the x1149 into i3070 supported shopfloor systems.
 

System Requirements: Keysight x1149 Boundary Scan Analyzer
Controller Requirements: Windows ® PC
Operating System: Microsoft Windows ® 7 Professional (32-bit or 64-bit) with Service Pack 1 or Microsoft Windows ® 8.1 Professional (32-bit or 64-bit) or Microsoft Windows ® 10 Professional (32-bit or 64-bit)
Software Requirement: Keysight x1149 1.4.0.0 software release installed

"The x1149 Boundary Scan Analyzer software patch 1.4.1.0 has optimized its codes to speed up the loading of your large x1149 projects, reduces engineering test development efforts by allowing exporting and importing of project and test settings, improved engineering confidence by being able to take a snapshot of the x1149 project and compare it against current versions to understand if there are any changes made. The x1149 software is now able to output datalog files in i3070 datalog format in order to fit the x1149 into i3070 supported shopfloor systems.
 

 

System Requirements: Keysight x1149 Boundary Scan Analyzer
Controller Requirements: Windows ® PC
Operating System: Microsoft Windows ® 7 Professional (32-bit or 64-bit) with Service Pack 1 or Microsoft Windows ® 8.1 Professional (32-bit or 64-bit) or Microsoft Windows ® 10 Professional (32-bit or 64-bit)
Software Requirement: Keysight x1149 1.4.0.0 software release installed"
 

发布日期 版本 版本说明
2016-03-25 1.4.1.0 The x1149 Boundary Scan Analyzer software patch 1.4.1.0 reduces project loading times as well as reduce test development engineering time. In manufacturing, you can check for changes to the x1149 project as well as output i3070 format datalog files.

如何下载

  • Click the

如何安装

  • 1. Double click on the installer (.exe).
    2. If the User Account Control dialog box appears, click Yes to allow the installation to continue.
    3. Follow the instructions on the screen to complete the installation.

颁发许可证

  • 要求具有许可证
下载

安装于:

PC

操作系统

  • Windows 8
  • Windows 7

前提条件

  • 无此信息

支持的仪器

  • N1125A, N1127A