이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

B4661A Memory Analysis Software for Logic Analyzers

The Keysight B4661A memory analysis software offers a suite of tools that include the industry’s first protocol compliance violation testing capability across speed changes, a condensed traffic overview for rapid navigation to areas of interest in the logic analyzer trace, powerful performance analysis graphics, and DDR and LPDDR decoders. With the B4661A memory analysis software, users can monitor DDR3/4 or LPDDR2/3/4 systems toperform debug, optimize performance, and validate protocol compliance. Powerful traffic overviews, multiple viewing choices, and real-time compliance violation triggering help identify elusive DDR/LPDDRsystem violations.The Keysight B4661A memory analysis software provides four standard software features and four licensed memory analysis options.

Standard software features:

  • Default configurations for DDR and LPDDR probing solutions
  • DDR setup assistant
  • DDR eye finder / eye scan
  • DDR configuration creator

Software Licensed options:

  • DDR decoder with physical address trigger tool
  • LPDDR decoder with physical address trigger tool for LPDDR/2/3
  • DDR and LPDDR Post-process and Real-time compliance violation analysis
  • DDR3/4 and LPDDR2/3/4 performance analysis

사용 가능한 이전 버전 없음