Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N8975B NFA Noise Figure Analyzer Instrument Software

Please Note:

  • Optional measurement applications will require a license with Software Support Expiration Date later than S/W Version Date listed below in Version Description to access the enhancements available for that application in this release. To check the Software Support Expiration Dates on your analyzer, press System, Show Support Subscriptions. If the Software Support Expiration Date is listed as "Not Applicable" for a particular measurement application, that measurement application's features will be limited to what was available in the A.19.55 release.
  • There is no need to recalibrate when new instrument software is installed.
     
Release Date Version Version Description
2020-03-31 A.26.10 Downloadable Installation file, S/W Version Date 2020.0220

How to Download

  • If your analyzer is connected to the network, download the software update package directly onto the analyzer and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the anlayzer using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must run on the anlayzer that is being updated.

How to Install

Licensing

Supporting Documentation