您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9030B PXA 信號分析儀儀器軟體

發佈日期 版本 版本說明
2020-08-21 A.27.05 Downloadable Installation file, S/W Version Date 2020.07.01

如何下載

  • If your analyzer is connected to the network, download the software update package directly onto the analyzer and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the analyzer using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the analyzer that is being updated.

如何安裝

授權

支援文件