検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N9000B CXA Signal Analyzer Instrument Software

Please Note:

• Optional measurement applications will require a license with Software Support Expiration Date later than S/W Version Date listed below in Version Description to access the enhancements available for that application in this release. To check the Software Support Expiration Dates on your analyzer, press System, Show Support Subscriptions. If the Software Support Expiration Date is listed as "Not Applicable" for a particular measurement application, that measurement application's features will be limited to what was available in the A.19.55 release.
• There is no need to recalibrate when new instrument software is installed.
 

リリース バージョン 内容
2019-11-20 A.25.05 Downloadable Installation file, S/W Version Date 2019.1107

ダウンロード方法

  • If your analyzer is connected to the network, download the software update package directly onto the analyzer and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the analyzer using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the analyzer that is being updated.

インストール方法

ライセンス

説明資料