Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

BenchVue Mobile .APK App for Android Devices

Дата выпуска Версия Описание версии
2014-12-09 2.0.2 Spectrum Analyzer and Function Generator support added when used with BenchVue Release 2 (http://keysight.com/find/BenchVue) on your Windows PC.

System requirements

Android phone and tablets; Android 2.3.5 and later

Как загрузить

  1. Keysight recommends users install the BenchVue Moble app via Google Play (see Related Links below). The .apk version is available for download for users that do not have access to the Google Play Store.
  2. From your mobile device, Click the Download button.
  3. Save the .apk file.
     

Как установить

  • Before downloading users may need to configure their Android Settings to allow the installation of apps from unknown sources.
  • When downloading from your mobile device, Android automatically starts installing on the device after download is complete.
     

Лицензии

  • Лицензия не требуется