您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Keysight Instrument Control Bundle .iso DVD image

 


This page contains an .iso file, which can be used to burn a DVD. 
For the normal download file (.exe), navigate to the Keysight Instrument Control Bundle Download page.
 

 

This no cost download includes all three Keysight instrument control software packages. Download this bundle for simple installation and flexible instrument connectivity.

The download bundle includes:

  • IO Libraries Suite: for discovering and connecting instruments.
  • Command Expert: for building instrument control applications.
  • BenchVue Platform: for viewing and capturing instrument data with no programming.
發佈日期 版本 版本說明
2019-10-08 10.2019 This .iso file can be burned onto a DVD for installation in secure labs or labs without internet connectivity. Includes IO Libraries Suite 2019 Update 1, BenchVue 2019 including Apps, Command Expert 2019 but with offline command sets from 2018.

如何下載

  1. Click the download button
  2. Select the .iso file
  3. Save to your computer

如何安裝

  • Use a tool to burn the .iso file to a blank DVD.

授權

  • 不需要授權

支援文件

下載

安裝於:

PC

作業系統

  • Windows 8
  • Windows 7
  • Windows 10

必備檔案

  • None required.

支援的儀器