이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

N5323A PCIe Jammer 2.5 GT/s & 5.0 GT/s Inline Error Injection Tool

The N5323A PCI Express jammer is an innovative inline error injection tool that helps ensure your devices meets the challenging interoperability environment. At the same time, the PCIe jammer will help you test even closer to your customer’s environments and also shorten test cycles.

The N5323A is a standalone PCI Express card form factor. The software application that controls the N5323A card runs on a Windows XP or Windows 7 PC host connected via a USB 2.0 link.

릴리스 날짜 버젼 버전 설명
2011-09-27 7.04.005 Protocol Jammer Software now supports Windows 7 operating system

다운로드 방법

  • Click the download button, select file and save.

설치 방법

  • After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.

라이센스

  • 라이센스 필요

지원 문서

다운로드

설치 위치:

PC

운영 체제

  • Windows 7
  • Windows XP SP3
  • Windows XP SP2

사전 조건

  • 사용 가능한 정보 없음

지원되는 계측기

  • N5323A