What are you looking for?
N5309A Exerciser, Protocol Test Card 2.0 and Compliance Tests
The exerciser application has programmable behaviors at the physical, data link and transaction layer, to allow you to comprehensively validate the behavior of your DUT before releasing the product.
You can program the behavior of the exerciser yourself, or you can purchase the compliance assured test package from Keysight, which includes over 170 fully automated tests to validate the correct behavior of your device.
The N5309A hardware can be used for 3 different applications : exerciser & LTSSM test, PTC 2.0 and Compliance Package, with just a different software license installed.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2011-09-27 | 7.04.006 | Protocol Exerciser Software now supports Windows 7 operating system |
Veröffentlichungsdatum | Version |
---|---|
2011-09-27 | 7.04.006 |
Version Description |
---|
Protocol Exerciser Software now supports Windows 7 operating system |
How to Download
Click the download button, select file and save.
How to Install
After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.
Lizenzierung
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows XP SP3
- Windows XP SP2
Voraussetzungen
- Information Not Available
Supported Instruments
- N5309A