Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5306A Protocol Analyzer for PCIe 1.0 and 2.0

The N5306A is a key component of the E2960 family of PCIe test solutions. It is an I/O modules that fits into the N5540A or N5541A N2X chassis.

The N5306A supports x1 through x8 PCIe links, and with two combined modules, can probe a x16 PCIe link.

The N5306A can be used in conjunction with a wide range of probing options, including mid-bus, slot interposer and flying leads probes.

With the addition of a P2L gateway cable, it is possible to do cross bus analysis of multiple technologies with a combination of the Protocol Analyzer and Logic Analyzer.

This software application controls the N5306A module runs on a Windows XP or Windows 7 PC, The Protocol Analyzer software include sophisticated features such as state-based triggering, easy-flow, context sensitive columns to help you gain insight faster.

PCI Express and PCIe are registered trademarks of PCI-SIG

No previous versions available.