Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5306A Protocol Analyzer for PCIe 1.0 and 2.0

The N5306A is a key component of the E2960 family of PCIe test solutions. It is an I/O modules that fits into the N5540A or N5541A N2X chassis.

The N5306A supports x1 through x8 PCIe links, and with two combined modules, can probe a x16 PCIe link.

The N5306A can be used in conjunction with a wide range of probing options, including mid-bus, slot interposer and flying leads probes.

With the addition of a P2L gateway cable, it is possible to do cross bus analysis of multiple technologies with a combination of the Protocol Analyzer and Logic Analyzer.

This software application controls the N5306A module runs on a Windows XP or Windows 7 PC, The Protocol Analyzer software include sophisticated features such as state-based triggering, easy-flow, context sensitive columns to help you gain insight faster.

PCI Express and PCIe are registered trademarks of PCI-SIG

Release Date Version Version Description
2011-09-28 8.02.009 Protocol Analyzer Software now supports Windows 7 operating system

How to Download

  • Click the download button, select file and save.

How to Install

  • After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.

Licensing

  • Requires a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows XP SP3
  • Windows XP SP2

Prerequisites

  • Information Not Available

Supported Instruments

  • N5306A