Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

U4431A-613 MIPI M-PHY Command Line Packet Generator (64-bit)

The Command Line Packet Generator (CLPG) acts as a stimulus Host and exercises the M-PHY UniPro link. It also has an embedded analyzer with bidirectional data capture and analysis i.e. captures the data that it transmits as stimulus as well as the data that it receives from DUT. The CLPG tool is available as a licensed software option (U4431A-613) of the Keysight U4431A M-PHY Protocol Analyzer module, which is installed in a Keysight AXIe chassis (M9502A).

To use the U4431A-613 Command Line Packet Generator Software, Please install the following software components in the specified sequence before starting:

  • Keysight Logic and Protocol Analyzer (LPA)
  • Active TCL 8.5 (32 bit)
  • TCOM package (TCL COM Interface)
  • Keysight Command Line Packet Generator (CLPG) Add-On Package

No previous versions available.