Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

U4431A-613 MIPI M-PHY Command Line Packet Generator (64-bit)

The Command Line Packet Generator (CLPG) acts as a stimulus Host and exercises the M-PHY UniPro link. It also has an embedded analyzer with bidirectional data capture and analysis i.e. captures the data that it transmits as stimulus as well as the data that it receives from DUT. The CLPG tool is available as a licensed software option (U4431A-613) of the Keysight U4431A M-PHY Protocol Analyzer module, which is installed in a Keysight AXIe chassis (M9502A).

To use the U4431A-613 Command Line Packet Generator Software, Please install the following software components in the specified sequence before starting:

  • Keysight Logic and Protocol Analyzer (LPA)
  • Active TCL 8.5 (32 bit)
  • TCOM package (TCL COM Interface)
  • Keysight Command Line Packet Generator (CLPG) Add-On Package
Release Date Version Version Description
2018-12-14 06.50.0001 Similar to Logic and Protocol Analyzer software (Main Application), U4431A M-PHY Command Line Packet Generator (Add-On package) is also 64-bit application. Therefore it is only supported on 64-bit operating systems.

How to Download

  • Click the download button, select file and save.

How to Install

  • After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.

Licensing

  • Requires a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 8
  • Windows 7
  • Windows 10
  • Windows Server 2012
  • Windows Server 2012 R2
  • Windows Server 2008
  • Windows Server 2018 R2

Prerequisites

Supported Instruments

  • U4431A MIPI M-PHY Protocol Analyzer