What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9161D PXI Solid State Switch Firmware
1. Open command prompt.
2. Point to the directory of the firmware files (.exe) where it located. The firmware files name format is “M9161D_A_00_01.exe”.
3.Then type in the command, example: M9161D_A_00_01 PXI23::12::0::INSTR. The module’s VISA address can be obtained from Keysight Connection Expert or Soft Front Panel.
4. Restart the instrument after the firmware upgrade is completed.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2015-08-01 | A_00_01 | M9161D firmware version A_00_01 |
Veröffentlichungsdatum | Version |
---|---|
2015-08-01 | A_00_01 |
Version Description |
---|
M9161D firmware version A_00_01 |
How to Download
Click the download button and save the file to a temporary directory on your PC (or instrument).
How to Install
Please see <Readme for MWSwitch Instrument Driver Version 1.0.3.0 for Modular Microwave Switches> under Supporting Documentation
Lizenzierung
- Does Not Require a License
Installs on: Instrument
Voraussetzungen
- Information Not Available
Supported Instruments
- M9161D
Keine Softwareversion verfügbar
SHOW MORE