Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2015-08-07 1.1.518.0 M9451A PXIe Measurement Accelerator - Version 1.1
Release Date Version
2015-08-07 1.1.518.0
Version Description
M9451A PXIe Measurement Accelerator - Version 1.1

M9451A-DPD PXIe Measurement Accelerator
with Digital Pre-Distortion (DPD) & Envelope Tracking (ET) Gateware

The M9451A combines state-of-the art FPGAs with Keysight’s trusted measurement expertise and PXIe high speed data handling.

M9451A Version 1.1, August 2015

  • Installer package version: 1.1.518.0
  • Firmware (FPGA) periphery region version: M9451A_P1.0_1.2.0.0
  • Firmware (FPGA) core version: DPD_C1.0_1.2.1.8

Enhancements

  • Added support for memory order polynomial model, in addition to look-up table model.
  • Improved Extract() performance for analysis data lengths shorter than 60,000 samples.
  • Changed front panel light colors to be blue at system boot up, and green when connected.
  • Added support for importing 4-column look-up table files generated by recent versions of N7614B

How to Download

  • Click the Download button
  • Select Run or Save
  • Follow the screen prompts to install the software

How to Install

  • Launch M9451A installer file to run the setup.
  • Follow the on-screen prompts to complete the installation.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7

Supported Instruments

  • M9381A, M9391A, M9393A

M9451A IVI-COM driver & API allows closed/open loop digital pre-distortion (DPD) and envelope tracking (ET) measurements It enables Peer to Peer connectivity with M9381A, M9391A, M9393A. 

How to Download

  • Click the Download button
  • Select Run or Save
  • Follow the screen prompts to install the software

How to Install

  • Launch M9451A installer file to run the setup.
  • Follow the on-screen prompts to complete the installation.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7

Supported Instruments

  • M9381A, M9391A, M9393A
SHOW MORE