Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DCA-M Software Download

The DCA-M is used with  N1010A FlexDCA Pro version A.05.00 and above installed on a PC or an 86100D DCA using FlexDCA.
 

FlexDCA- For PC connectivity, download and install N1010A FlexDCA on
  your PC.

- Connect your supported instrument to your PC or DCA using
   the USB cable.

- Turn on the instrument and allow Windows to install drivers
  on your PC or DCA.

- Your unit will appear as an external module in the N1010A FlexDCA Software.

Note:  N1010A Software Revision A.05.00  and above requires Windows 7.  64 and 32 bit installers are provided in the dowload link below.

Release Date Version Version Description
2018-07-17 A.05.80.158 Support for N1076B/78A clock recovery modules, support for parallel TDECQ measurements within the FlexEye application, improvements to Eye Mode TDEC and TDECQ measurements, 86100D user timebase calibration introduced.

How to Download

  • Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.

How to Install

  • Close all open programs and applications.
    Run the installation package, following all instructions to install your new firmware version.

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

PC / Instrument

Operating System

  • Windows 10
  • Windows 7 64-bit
  • Windows 7 32-bit

Prerequisites

  • Important! Install latest Microsoft Windows updates before installing this revision.
  • .Net requires updated certificates or it will not install. Alternatively, the target machine can be connected to a LAN with internet access so the certificate can be downloaded during the installation of FlexDCA.
     
  • Troubleshooting .NET Installation Issues on FlexDCA

Supported Instruments

  • 86100D N1090A N1092A/B/C/D/E N1094A/B N1076A/B N1077A N1078A