検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N6829BS Audio Player (Snapshot Radio) Software

The N6829BS audio player is a stand-alone application that allows you to play-back, sort, delete, and save, IQ files created by applications such as the N6820ES Surveyor 4D or 89600B VSA (Vector Signal Analyzer) software.

Audio Player Key Features

  • Play a variety of IQ and Audio file types (.cap, .wav, .au, .sdf)
  • Demodulate a variety of signal types (AM, FM, USB, LSB, CW)
  • Flexible Voice Inversion scheme offers a range of flip frequencies
  • Captured files can be trimmed and saved as a wave (.wav) files
  • Display signals in the time or frequency domains.
  • Efficient one click file sorting
  • Connect to live instances of N6820ES (S4D) software and real-time manage what signals S4D records.
     

This Product includes a one-time 60-Day trial license.

リリース バージョン 内容
2019-06-01 3.1.3 Added Port Number to enable connection to different instances of S4D software.

ダウンロード方法

  • Click the Download button
  • Follow the on-screen instructions and save the executable file to your computer hard drive

インストール方法

  • Right click on the executable file you downloaded above and select "Run as Administrator" to install
  • Follow the on-screen instructions to complete the installation. If asked to reboot, reboot and re-run installer until installation is completed

ライセンス

  • ライセンスが必要
ダウンロード

インストール:

PC

OS

  • Windows 7
  • Windows 10

前提条件

  • ドキュメントはありません

対象測定器

  • N6841A, N6829BS