Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Control XTPA new firmware version xtpa_14091012_2.xsvf

Problem Description:

The existing Control XTPA “11100709_2” firmware may encounter Diagnostics test 1256 safeguard timeout failure, although it doesn’t affect the control card functionality.

Solution:

The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
 

The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards.

Data de lançamento Versão Descrição da Versão
2015-01-16 14091012_2 Control XTPA firmware version xtpa_14091012_2

Como Baixar

  • Click the ­Download­ button to download the ­xtpa_14091012_2.xsvf­ file.
    ­

Como Instalar

  • Please refer to Service Note 3070-91 for details installation procedure.

Licenciamento

  • Não Requer Licença
Download

Instale em:

PC

Sistema Operacional

  • Windows 7
  • Windows XP SP3
  • Windows XP SP2

Pré-requisitos

  • Informação Não Disponível