Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Control XTPA new firmware version xtpa_14091012_2.xsvf

Problem Description:

The existing Control XTPA “11100709_2” firmware may encounter Diagnostics test 1256 safeguard timeout failure, although it doesn’t affect the control card functionality.

Solution:

The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
 

The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards.

Release Date Version Version Description
2015-01-16 14091012_2 Control XTPA firmware version xtpa_14091012_2

How to Download

  • Click the ­Download­ button to download the ­xtpa_14091012_2.xsvf­ file.
    ­

How to Install

  • Please refer to Service Note 3070-91 for details installation procedure.

Licensing

  • Does Not Require a License
Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows XP SP3
  • Windows XP SP2

Prerequisites

  • Information Not Available