Control XTPA new firmware version xtpa_14091012_2.xsvf
Problem Description:
The existing Control XTPA “11100709_2” firmware may encounter Diagnostics test 1256 safeguard timeout failure, although it doesn’t affect the control card functionality.
Solution:
The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards.
Дата выпуска | Версия | Описание версии |
---|---|---|
2015-01-16 | 14091012_2 | Control XTPA firmware version xtpa_14091012_2 |
Как загрузить
-
Click the Download button to download the xtpa_14091012_2.xsvf file.
Как установить
- Please refer to Service Note 3070-91 for details installation procedure.
Лицензии
- Лицензия не требуется
Устанавливается на:
PC
Операционная система
- Windows 7
- Windows XP SP3
- Windows XP SP2
Предварительные условия
- Информация недоступна