이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Control XTPA new firmware version xtpa_14091012_2.xsvf

Problem Description:

The existing Control XTPA “11100709_2” firmware may encounter Diagnostics test 1256 safeguard timeout failure, although it doesn’t affect the control card functionality.

Solution:

The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
 

The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards.

릴리스 날짜 버젼 버전 설명
2015-01-16 14091012_2 Control XTPA firmware version xtpa_14091012_2

다운로드 방법

  • Click the ­Download­ button to download the ­xtpa_14091012_2.xsvf­ file.
    ­

설치 방법

  • Please refer to Service Note 3070-91 for details installation procedure.

라이센스

  • 라이센스 필요 없음
다운로드

설치 위치:

PC

운영 체제

  • Windows 7
  • Windows XP SP3
  • Windows XP SP2

사전 조건

  • 사용 가능한 정보 없음