Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Control XTPA new firmware version xtpa_14091012_2.xsvf

Problem Description:

The existing Control XTPA “11100709_2” firmware may encounter Diagnostics test 1256 safeguard timeout failure, although it doesn’t affect the control card functionality.

Solution:

The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards. Please refer to Service Note 3070-91 for details.
 

The new Control XTPA “14091012_2” firmware is to improve safeguard timeout accuracy of diagnostics test 1256. It is recommended to update this new firmware to all the Control XTPA cards.

Date de mise en circulation Version Description de la version
2015-01-16 14091012_2 Control XTPA firmware version xtpa_14091012_2

Comment télécharger

  • Click the ­Download­ button to download the ­xtpa_14091012_2.xsvf­ file.
    ­

Comment installer

  • Please refer to Service Note 3070-91 for details installation procedure.

Autorisation d'exploitation

  • Ne requiert aucune licence
Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 7
  • Windows XP SP3
  • Windows XP SP2

Préalables

  • Information non-disponible