Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N8822A Multiscope Application Software

The N8822A multiscope application software provides the ability to connect to up to 10 Infiniium 90000 Q-Series and Z-Series oscilloscopes with tight time correlation between oscilloscope channels.

Release Date Version Version Description

Free Trial Available

2015-04-13 00.99.9062 The N8822A multiscope application software provides the ability to connect to up to 10 Infiniium 90000 Q-Series and Z-Series oscilloscopes with tight time correlation between oscilloscope channels.

How to Download

  • Click the download button and save the file to a temporary directory on the host computer PC or Infiniium oscilloscope.

How to Install

  • On the host computer PC or Infiniium oscilloscope, open (execute) the downloaded file, and follow the on-screen installation instructions.

Licensing

Supporting Documentation

Download

Installs on:

PC / Instrument

Operating System

  • Windows 7
  • Windows Vista

Prerequisites

  • A fully-licensed version of MATLAB must already be installed on the host computer PC or Infiniium oscilloscope. For best performance, the 64-bit version of MATLAB is recommended (along with a 64-bit operating system and at least 8 GBytes of RAM).
  • The Keysight IO Libraries Suite software must also be installed on the host computer. The MultiScope installer package will install the IO Libraries Suite software if it is needed.
  • Each Infiniium oscilloscope in a MultiScope system must have software version 4.60.0013 or later.
  • Each oscilloscope in a MultiScope system must also have the N8822A license.

Supported Instruments

  • Infiniium 90000 Q-Series oscilloscopes and Infiniium Z-Series oscilloscopes