NOTE: The N8822A multiscope application software, now obsolete, provided early support for synchronizing multiple Infiniium Z-Series or 90000 Q-Series oscilloscopes. The MultiScope feature is now standard in recent releases of Infiniium Oscilloscope Software.

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
免运费 Trial
发布日期 版本 版本说明
2015-04-13 00.99.9062 The N8822A multiscope application software provides the ability to connect to up to 10 Infiniium 90000 Q-Series and Z-Series oscilloscopes with tight time correlation between oscilloscope channels.
发布日期 版本
2015-04-13 00.99.9062
Version Description
The N8822A multiscope application software provides the ability to connect to up to 10 Infiniium 90000 Q-Series and Z-Series oscilloscopes with tight time correlation between oscilloscope channels.

如何下载

  • Click the download button and save the file to a temporary directory on the host computer PC or Infiniium oscilloscope.

如何安装

  • On the host computer PC or Infiniium oscilloscope, open (execute) the downloaded file, and follow the on-screen installation instructions.

颁发许可证

  • Requires a License

Installs on: PC / Instrument

操作系统

  • Windows 7
  • Windows Vista

前提要求

  • A fully-licensed version of MATLAB must already be installed on the host computer PC or Infiniium oscilloscope. For best performance, the 64-bit version of MATLAB is recommended (along with a 64-bit operating system and at least 8 GBytes of RAM).

  • The Keysight IO Libraries Suite software must also be installed on the host computer. The MultiScope installer package will install the IO Libraries Suite software if it is needed.

  • Each Infiniium oscilloscope in a MultiScope system must have software version 4.60.0013 or later.

  • Each oscilloscope in a MultiScope system must also have the N8822A license.

支持的仪器

  • Infiniium 90000 Q-Series oscilloscopes and Infiniium Z-Series oscilloscopes
没有可用的软件版本
SHOW MORE