検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

E6650A EXF Instrument Software

Learn more about the measurement applications

This process will update the instrument software and all the measurement applications.  Measurement applications require a license key to enable their functionality. 

Installing the latest instrument software version is encouraged to guarantee your EXF instrument compatibility and performance.

リリース バージョン 内容
2015-11-10 F.16.08 Downloadable installation file of the latest software version...

ダウンロード方法

  • Installing instrument software into an EXF is similar to installing software on a Microsoft Windows based PC.
  • You must log into the EXF Administrator account.  Refer to the EXF Update Instructions link below for details.
  • With a LAN connection:
    1. Download the instrument software file onto the instrument
    2. Execute the installer package to begin updating your EXF instrument software
  • Without a LAN connection:
    1. Download the instrument software file directly to your local PC
    2. Transfer the instrument software file to a USB storage device
    3. Plug in the USB storage device into your EXF
    4. Execute the installer package to begin updating your EXF instrument software
  • For details refer to the EXF Update Instructions

インストール方法

ライセンス

  • ライセンス不要

説明資料

ダウンロード

インストール:

Instrument

OS

  • Windows 7

前提条件

  • No specific prerequisites.

対象測定器

  • E6650A