Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Zigbee Baseband Signal Generation Software

The Zigbee Baseband Signal Generation software is a free-of-charge, PC based tool, which allows you to easily edit the PPDU packet for the 2.4 GHz OQPSK Zigbee baseband waveform. It outputs the Zigbee baseband waveform data into a csv file that can be loaded by a Keysight 33500B/33600A dual channel waveform generator.
The Zigbee Baseband Signal Generation software offers you two ways of editing the baseband waveform:
• Manually edit the PPDU packet data
• Read from a pre-defined PPDU.txt file

Once you finish the editing, click on the button {Export I/Q Baseband Data to Zigbee.csv File}, the software will automatically name the csv file as Zigbee.csv, and archive it at the same location where the executable Zigbee Baseband Signal Generation is located. 

With the Zigbee Baseband Signal Generation program, you can download the 2.4 GHz Zigbee OQPSK baseband waveform data into a Keysight 33522B 2-channel waveform generator and generate the Zigbee baseband signals. Furthermore, you can input the Zigbee baseband signals into the Keysight N9310A RF signal generator to generate the real-world Zigbee signals.
 

Release Date Version Version Description
2014-09-03 1.0 1.0

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License
Download

Installs on:

PC

Operating System

  • Windows 7

Prerequisites

  • Information Not Available