When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.

To install the application software you have downloaded, select Start, Run… SetupLAPDKxxxxxxxx.exe (where xxxxxxxx is the version number), OK.

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2015-08-24 06.10.0000 For installing the compatible Keysight B4641A Protocol Development Kit (PDK) software package.
发布日期 版本
2015-08-24 06.10.0000
Version Description
For installing the compatible Keysight B4641A Protocol Development Kit (PDK) software package.

如何下载

  • Click the download button, select file and save.

如何安装

  • After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.

颁发许可证

  • Requires a License

Installs on: PC / Instrument

操作系统

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows 8.1
  • Windows Server 2008
  • Windows Server 2008 R2
  • Windows Server 2012
  • Windows Server 2012

支持的仪器

  • U4431A
没有可用的软件版本
SHOW MORE