이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

B4622B DDR2/3/4 and LPDDR/2/3 Protocol Compliance and Analysis Tool (64-bit)

When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you are controlling a logic analyzer from a host PC, you must install the following software before you can make measurements.

If you are controlling a logic analyzer from a host PC, you must install the following software before you can make measurements.

To use this software, you must install the latest version of three packages:

  • Logic and Protocol Analyzer Software
  • B4621B DDR2, DDR3 and DDR4 Bus Decoder
  • and this software

After you have downloaded the software, double-click on the setup file then follow the instructions which are displayed.

릴리스 날짜 버젼 버전 설명
2015-12-15 06.20.0002 For installing the compatible DDR2/3/4 and LPDDR/2/3 protocol compliance and analysis tool software package (64-bit).

다운로드 방법

  • Click the download button, select file and save.

설치 방법

  • After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.

라이센스

  • 라이센스 필요

지원 문서

부가 소프트웨어 / 유틸리티

다운로드

설치 위치:

PC / Instrument

운영 체제

  • Windows 8
  • Windows 7
  • Windows 10
  • Windows Server 2012 R2
  • Windows Server 2008
  • Windows Server 2008 R2
  • Windows Server 2012

사전 조건

지원되는 계측기

  • U4164A, U4154B, U4154A Logic Analyzers