Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

M9393A PXIe Performance Vector Signal Analyzer Instrument Drivers

For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)

IVI class support: IviDriver 1.0

LabVIEW driver version: 2.0.3

Version Description:

  • Added support for detector type Peak.
  • Further enhanced 89600 VSA control with M9203A 1 GHz module.
  • New M9214A IF Digitizer FPGA bits to fix issues with dither setup being ignored with board rev numbers greater than 2.
Date de mise en circulation Version Description de la version
2020-06-22 2.1.1006.3 Windows 10 support

Comment télécharger

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

Comment installer

  • Run the downloaded installer.

Autorisation d'exploitation

  • Ne requiert aucune licence

Document d'appui