这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

M9393A PXIe Performance Vector Signal Analyzer Instrument Drivers

For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)

IVI class support: IviDriver 1.0

LabVIEW driver version: 2.0.3

Version Description:

  • Added support for detector type Peak.
  • Further enhanced 89600 VSA control with M9203A 1 GHz module.
  • New M9214A IF Digitizer FPGA bits to fix issues with dither setup being ignored with board rev numbers greater than 2.
发布日期 版本 版本说明
2020-06-22 2.1.1006.3 Windows 10 support

如何下载

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

如何安装

  • Run the downloaded installer.

颁发许可证

  • 不要求具有许可证

支持文档