您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

適用於 Windows 7 的 Infiniium 5.75 系統軟體

發佈日期 版本 版本說明
2017-11-13 06.10.00803 System software for the Infiniium 9000 Series, S-Series (may require user cal), 90000 Series, V-Series, and Z-Series oscilloscopes with the Microsoft Windows Embedded Standard (Windows 10, 7) OS. For earlier versions, see Previous Versions above.

如何下載

  • Click the download button and save the file to a temporary directory on your oscilloscope.

如何安裝

  • NOTE: On S-Series oscilloscopes, if you have the Ethernet 100BASE-TX protocol decoder license or the AERO (MIL-STD 1553/ARINC 429) protocol decoder license, this software will require you to perform a user calibration.
  • On the oscilloscope, open (execute) the downloaded file, and follow the on-screen installation instructions.

授權

  • 不需要授權

支援文件

下載

安裝於:

Instrument

作業系統

  • Microsoft Windows Embedded Standard (Windows 7)
  • Microsoft Windows Embedded Standard (Windows 10)

必備檔案

  • 無相關資訊

支援的儀器

  • Infiniium 9000 Series, S-Series, 90000 Series, V-Series, and Z-Series oscilloscopes with the Microsoft Windows Embedded Standard (Windows 10, Windows 7) operating system.