适用于 Windows 7 的 Infiniium 5.75 系统软件
发布日期 | 版本 | 版本说明 |
---|---|---|
2018-04-03 | 06.20.00620 | System software for the Infiniium 9000 Series, S-Series (may require user cal), 90000 Series, V-Series, and Z-Series oscilloscopes with the Microsoft Windows Embedded Standard (Windows 10, 7) OS. For earlier versions, see Previous Versions above. |
如何下载
- Click the download button and save the file to a temporary directory on your oscilloscope.
如何安装
- NOTE: On S-Series oscilloscopes, if you have the Ethernet 100BASE-TX protocol decoder license or the AERO (MIL-STD 1553/ARINC 429) protocol decoder license, this software will require you to perform a user calibration.
- On the oscilloscope, open (execute) the downloaded file, and follow the on-screen installation instructions.
颁发许可证
- 不要求具有许可证
支持文档
下载
安装于:
Instrument
操作系统
- Microsoft Windows Embedded Standard (Windows 7)
- Microsoft Windows Embedded Standard (Windows 10)
前提条件
- This software requires the Windows 10 or Windows 7 operating system on the Infiniium 9000 Series, S-Series, 90000 X-Series, V-Series, and Z-Series oscilloscopes.
-
This software requires the Windows 7 operating system on the Infiniium 90000A Series oscilloscopes. The Windows 10 operating system is not supported on the Infiniium 90000A Series oscilloscopes.
支持的仪器
- Infiniium 9000 Series, S-Series, 90000 X-Series, V-Series, and Z-Series oscilloscopes with the Microsoft Windows Embedded Standard (Windows 10, Windows 7) operating system. The Infiniium 90000A Series supports the Windows 7 operating system only.