Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

M9514A AXIe 14-slot Chassis Firmware

An update may take up to 60 minutes to complete depending on the type of components requiring an update. During this time, instrument modules installed in the chassis are deactivated to the ATCA service state to reduce power consumption and are unavailable for applications. The chassis fan speed may change during the update as well. Following the update, cycle chassis power to complete the installation.

Data de lançamento Versão Descrição da Versão
2014-08-04 2.3.11 There is no change other than firmware number. Firmware number was updated to match new M9521A firmware number.

Como Baixar

  1. Click Download button
  2. Save .zip file to host computer (c:/tmp)
  3. Unzip the package to your PC

Como Instalar

  1. To open the M9514A Chassis Soft Front Panel, from Windows click:
  2. Start > All Programs > Agilent > AXIe Chassis (M9514) > AXIeC SFP
  3. From the SFP, click Utilities > Update Firmware... and follow the instructions in the dialog boxes and the application help.

Licenciamento

  • Não Requer Licença

Documentação de suporte

Download

Instale em:

Instrument

Sistema Operacional

  • Windows 7 (SP1)
  • Windows 8.1

Pré-requisitos

Instrumentos Compatíveis

  • M9514A
2014-03-01 2.3.10 Initial Release.

Como Baixar

  1. Click Download button
  2. Save .zip file to host computer (c:/tmp)
  3. Unzip the package to your PC

Como Instalar

  1. To open the M9514A Chassis Soft Front Panel, from Windows click:
  2. Start > All Programs > Agilent > AXIe Chassis (M9514) > AXIeC SFP
  3. From the SFP, click Utilities > Update Firmware... and follow the instructions in the dialog boxes and the application help.

Licenciamento

  • Não Requer Licença

Documentação de suporte