Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

M9514A AXIe 14-slot Chassis Firmware

An update may take up to 60 minutes to complete depending on the type of components requiring an update. During this time, instrument modules installed in the chassis are deactivated to the ATCA service state to reduce power consumption and are unavailable for applications. The chassis fan speed may change during the update as well. Following the update, cycle chassis power to complete the installation.

Release Date Version Version Description
2014-08-04 2.3.11 There is no change other than firmware number. Firmware number was updated to match new M9521A firmware number.

How to Download

  1. Click Download button
  2. Save .zip file to host computer (c:/tmp)
  3. Unzip the package to your PC

How to Install

  1. To open the M9514A Chassis Soft Front Panel, from Windows click:
  2. Start > All Programs > Agilent > AXIe Chassis (M9514) > AXIeC SFP
  3. From the SFP, click Utilities > Update Firmware... and follow the instructions in the dialog boxes and the application help.

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

Instrument

Operating System

  • Windows 7 (SP1)
  • Windows 8.1

Prerequisites

Supported Instruments

  • M9514A
2014-03-01 2.3.10 Initial Release.

How to Download

  1. Click Download button
  2. Save .zip file to host computer (c:/tmp)
  3. Unzip the package to your PC

How to Install

  1. To open the M9514A Chassis Soft Front Panel, from Windows click:
  2. Start > All Programs > Agilent > AXIe Chassis (M9514) > AXIeC SFP
  3. From the SFP, click Utilities > Update Firmware... and follow the instructions in the dialog boxes and the application help.

Licensing

  • Does Not Require a License

Supporting Documentation