検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

E6966B IMS-SIP Network Emulator Software

リリース バージョン 内容
2016-12-09 10.5 Enhanced Voice Services (EVS) codec added to IMS Client. Server includes Partial XML Configuration Access Protocol (XCAP) for provisioning supplementary services, virtual loopback client and UXM integration of VoLTE Dedicated Bearer setup/creation.

ダウンロード方法

  • • Click on the Download button
    • Select the file you wish to download
    • Files will be extracted to your hard drive

インストール方法

  • 1. Close any applications currently running.
    2. Open the Installer self-extracting zip file. (The default extract location is C:\Temp.)
    3. Navigate to the folder where the zip content was extracted in step 2.
       a. This folder contains a version-specific directory for the application:
          (For example: C:\Temp\E6966B IMS-SIP Server V10.5 Installer)
       b. Navigate into the version-specific directory and run the executable:
           E6966B-1FP_Setup.exe
    4. Your system may be prompted to reboot
     
  • E6966B IMS-SIP Network Emulator Software - Installation Guide

ライセンス

  • ライセンスが必要