Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2016-12-09 10.5 Enhanced Voice Services (EVS) codec added to IMS Client. Server includes Partial XML Configuration Access Protocol (XCAP) for provisioning supplementary services, virtual loopback client and UXM integration of VoLTE Dedicated Bearer setup/creation.
Veröffentlichungsdatum Version
2016-12-09 10.5
Version Description
Enhanced Voice Services (EVS) codec added to IMS Client. Server includes Partial XML Configuration Access Protocol (XCAP) for provisioning supplementary services, virtual loopback client and UXM integration of VoLTE Dedicated Bearer setup/creation.

How to Download

  • • Click on the Download button
    • Select the file you wish to download
    • Files will be extracted to your hard drive

How to Install

  • 1. Close any applications currently running.
    2. Open the Installer self-extracting zip file. (The default extract location is C:\Temp.)
    3. Navigate to the folder where the zip content was extracted in step 2.
       a. This folder contains a version-specific directory for the application:
          (For example: C:\Temp\E6966B IMS-SIP Server V10.5 Installer)
       b. Navigate into the version-specific directory and run the executable:
           E6966B-1FP_Setup.exe
    4. Your system may be prompted to reboot
     

Lizenzierung

  • Requires a License

Installs on: PC

Operating System

  • Windows 7

Voraussetzungen

  • See Installation Guide

Supported Instruments

  • UXM (E7515A), E6621A, 8960 (E5515C/E)
Keine Softwareversion verfügbar
SHOW MORE