検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

EXM Wireless Test Set Software E6640A

Learn more about the measurement applications

This process will update the instrument software and all the measurement applications.  Measurement applications require a license key to enable their functionality. 

Installing the latest instrument software version is encouraged to guarantee your EXM instrument compatibility and performance.

Keysight always recommends using the most current version of the instrument software.  New releases of instrument software keeps your instrument up to date with features, enhancements, and defect fixes.

Some customers may prefer a prior instrument software release.  Downgrades can be difficult because of all the changes and updates in the most current instrument software version.  The document below was written to provide the proper steps should a downgrade be required.

リリース バージョン 内容
2019-08-20 E24.08 Download latest software file for E6640A. Release E.24.08

ダウンロード方法

  • Installing instrument software into an EXM is similar to installing software on a Microsoft Windows based PC.
    • Download the software file onto the instrument (if it is connected to the network)
  • or
    • Download to your PC
    • Transfer the file to the EXM using a USB storage device
  • For details refer to the EXM Instrument Software Update Instructions

インストール方法

ライセンス

  • ライセンス不要

説明資料

ダウンロード

インストール:

Instrument

OS

  • Windows 7

前提条件

  • ドキュメントはありません

対象測定器

  • E6640A