Here’s the page we think you wanted. See search results instead:


Contact an Expert

N1084A IEEE 802.3 100G-KR4 / 100G-CR4 Test Application for the 86100D DCA-X

The N1084A IEEE 802.3 application enables you to rapidly test the ~65 parameters for transmitters for single and four lanes.

Release Date Version Version Description

Free Trial Available

2018-03-20 02.50.0008 The N1084A application lets you quickly characterize the many transmit parameters for IEEE 802.3 100G-KR4 and 100G-CR4.

How to Download

  • Click the download button.

How to Install

  • Run the setup program. After the installation process starts, follow the on-screen installation instructions.


Supporting Documentation


Installs on:

PC / Instrument

Operating System

  • Windows 7
  • Windows Vista


  • The application can be installed on an 86100D DCA-X oscilloscope or a PC.
  • The application download is free and allows you to set up your test plan, but your 86100D DCA-X oscilloscope or your PC must have the N1081A license and the FlexDCA interface in order to run the tests.
  • The minimum FlexDCA version required is 5.31.

Supported Instruments

  • 86100D DCA-X Oscilloscope