Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

N1082A IEEE 802.3 XLAUI/CAUI-10/nPPI/CAUI-4 Test Application for the 86100D DCA-X

The N1082A IEEE 802.3 application enables you to rapidly test the ~140 parameters for transmitters for single, four and ten lanes.

Request base N1082A Trial License

Request Ethernet CAUI-4 Trial License (option 4TP)

Release Date Version Version Description
2015-09-30 01.04.0000 This is the last version to support the Windows XP operating system.

How to Download

  • Click the download button.

How to Install

  • Run the setup program. After the installation process starts, follow the on-screen installation instructions.

Licensing

  • Requires a License

Supporting Documentation

Download

Installs on:

PC / Instrument

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

Prerequisites

  • The application can be installed on an 86100D DCA-X oscilloscope or a PC.
  • The application download is free and allows you to set up your test plan, but your 86100D DCA-X oscilloscope or your PC must have the N1081A license and the FlexDCA interface in order to run the tests.

Supported Instruments

  • 86100D DCA-X Oscilloscope