Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

BenchVue Software Platform

BenchVue software apps connect to over 700 Keysight instruments and counting.

Download the no-cost BenchVue Software Platform below. The BenchVue platform is a prerequisite for BenchVue Apps, which may require a license. The individual BenchVue Apps may be downloaded from within the BenchVue Platform Software via the “Applications View" or from www.keysight.com/find/BenchVueDownload

For older versions of the BenchVue platform software please see the “Previous Versions” Tab below. The 3.7 versions support the older BenchVue app versions, which include no-cost versions.
 

System requirements

Windows 10, 8.1, 8 & 7:

  • Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
  • Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
  • Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

Mobile devices: (for companion BenchVue Mobile app)

Apple iPhone, iPad, iPod Touch all models; iOS 9.0 and later.
Android phone and tablets; Android 4.0.3 and later

Release Date Version Version Description
2019-09-18 2019 Update 1 Fixes issue preventing some users from activating licenses included with instruments, requires Keysight IO libraries 17.3 or above, other defect fixes.