Sprechen Sie mit einem Experten
User Defined Application (UDA) Generator
The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming.
The generator tool can be installed on an Infiniium or DCA-X oscilloscope or a PC.
The generator tool is free, but your oscilloscope or controller PC must have the D9010UDAA (or older N5467B/C or N1019A) license in order to run generated applications.
Release Date | Version | Version Description |
---|---|---|
2020-10-07 | 04.10.0005 | The User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for DCA-X, Infiniium, and InfiniiVision oscilloscopes with minimal programming. |
How to Download
- Click the download button and save the file to a temporary directory on the Infiniium oscilloscope or a PC.
How to Install
- On the oscilloscope or PC, open (execute) the downloaded file, and follow the on-screen installation instructions.
Licensing
- Requires a License
- Request Free Trial License for the D9010UDAA application
Supporting Documentation
Installs on:
PC / Instrument
Operating System
- Windows 7
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- DCA-X wide-bandwidth oscilloscopes; Infiniium UXR-Series, S-Series, V-Series, Z-Series, 9000 Series, 90000 X-Series, 90000 Q-Series, 90000 Series, and 80000 Series oscilloscopes; InfiniiVision 1000 X-Series, 2000 X-Series, 3000T X-Series, 4000 X-Series, and 6000 X-Series oscilloscopes